IESNA:LM-63-2002
[TEST]P1055347
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]446
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
490.5 484.8 482.6 478.6 473 465.7 457.2 447.6 436.3 423.9
410.4 396.3 380.5 365.3 349 332 314.6 297.7 279.6 261
243 224.9 206.9 188.9 170.8 153.9 135.9 116.7 98.7 81.2
64.3 47.9 32.7 19.2 6.8 0 0
490.5 492.1 487.1 478.6 466.8 451 432.4 411.5 389 364.2
338.2 311.2 283 255.9 227.2 200.1 172.5 146.6 120.1 95.8
74.4 54.7 36.6 25.9 20.3 15.8 10.7 6.8 3.9 2.3
1.1 0.6 0 0 0 0 0
490.5 485.4 474.7 455.5 429 398 364.2 326.4 284.7 242.4
201.3 163.5 125.7 94.1 66 40.6 24.8 19.7 15.2 11.3
7.9 5.1 3.4 2.3 1.1 1.1 0.6 0.6 0.6 0.6
0.6 0 0 0 0.6 0.6 0
490.5 484.3 465.7 436.9 399.1 355.7 308.4 257.1 204.6 157.8
115 78.9 46.8 25.4 19.7 14.7 10.7 7.3 4.5 2.8
1.7 1.1 1.1 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
490.5 484.8 465.7 431.3 390.7 342.2 286.9 232.3 178.7 130.2
88.5 54.1 27.6 20.3 15.2 11.3 7.9 5.1 2.8 1.7
1.1 0.6 0.6 0.6 0 0.6 0 0 0 0
0 0 0 0 0 0 0
